The NXP MC33663 product line integrates two physical layers LIN buses dedicated to automotive LIN sub-bus applications.
- The MC33663LEF and MC33663SEF devices offer normal baud rate (20kbps) and the MC33663JEF slow baud rate (10 kbps)
- All devices integrate fast baud rate (above 100kbps) for test and programming modes
- Excellent electromagnetic compatibility (EMC) and radiated emission performance, electrostatic discharge (ESD) robustness and safe behavior, in the event of LIN bus short-to-ground or LIN bus leakage during low-power mode
View internal diagram