お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The UDA1330ATS is a single-chip stereo DAC employing bitstream conversion techniques.
The UDA1330ATS supports the I²S-bus data format with word lengths of up to 20 bits, the MSB-justified data format with word lengths of up to 20 bits and the LSB-justified serial data format with word lengths of 16, 18 and 20 bits.
The UDA1330ATS can be used in two modes: L3 mode or the static pin mode.
In the L3 mode, all digital sound processing features must be controlled via the L3 interface, including the selection of the system clock setting.
In the two static modes, the UDA1330ATS can be operated in the 256fs and 384fs system clock mode. Muting, de-emphasis for 44.1 kHz and four digital input formats (I²S-bus or LSB-justified 16, 18, and 20 bits) can be selected via static pins. The L3 interface cannot be used in this application mode, so volume control is not available in this mode.
部品番号: UDA1330ATS.
クイック・リファレンス ドキュメンテーションの種類.
3 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。