お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MR1A16A is a 2,097,152-bit magnetoresistive random access memory (MRAM) device organized as 131,072 words of 16 bits. The MR1A16A is equipped with chip enable (E*), write enable (W*), and output enable (G*) pins, allowing for significant system design flexibility without bus contention. Because the MR1A16A has separate byte-enable controls (LB* and UB*), individual bytes can be written and read.
MRAM is a nonvolatile memory technology that protects data in the event of power loss and does not require periodic refreshing. The MR1A16A is the ideal memory solution for applications that must permanently store and retrieve critical data quickly.