お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Migrate classic contactless smart card systems to the next security level! MIFARE Plus brings benchmark security to mainstream contactless smart card applications. It is the only mainstream IC compatible with MIFARE Classic 1K (MF1ICS50) and MIFARE Classic 4K (MF1ICS70) which offers an upgrade path for existing infrastructure and
After the security upgrade, MIFARE Plus uses AES-128 (Advanced Encryption Standard) for authentication, data integrity and encryption. MIFARE Plus is based on open global standards for both air interface and cryptographic methods at the highest security level.
MIFARE Plus is available in two versions: MIFARE Plus X and MIFARE Plus S.
部品番号: MF1PLUS6011DUD.
クイック・リファレンス ドキュメンテーションの種類.
8 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。