お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The NE/SA/AU5232 is a matched, low voltage, high performance dual operational amplifier. Among its input and output characteristics is the capability for both input and output rail-to-rail operation, particularly critical in low voltage applications. The output swings to less than 50 mV of both rails across the entire power supply range. The NE/SA/AU5232 is capable of delivering 5.5 V peak-to-peak across a 600 Ω load and will typically draw only 700 uA per amplifier. The bandwidth is 2.5 MHz and the 1 pct settling time is 1.4 us.
部品番号: NE5232N.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。