お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
NXP® Semiconductors has developed the MIFARE® MF1S5009 to be used in a contactless smart card according to ISO/IEC 14443 Type A. The MF1S5009 features a double size UID for early adopters among existing MIFARE Classic® systems which are planning to migrate from the currently used single size UID to double size UID.
The MIFARE MF1S5009 IC is used in applications like public transport ticketing where major cities have adopted MIFARE as their e-ticketing solution of choice.
1.1 Key applications
1.2 Anticollision
An intelligent anticollision function allows to operate more than one card in the field simultaneously. The anticollision algorithm selects each card individually and ensures that the execution of a transaction with a selected card is performed correctly without data corruption resulting from other cards in the field.
1.3 Simple integration and user convenience
The MF1S5009 is designed for simple integration and user convenience which could allow complete ticketing transactions to be handled in less than 100 ms. Thus, the MF1S5009 card user is not forced to stop at the reader leading to a high throughput at gates and reduced boarding times onto busses.
1.4 Security
1.5 Delivery options
部品番号: MF1S5009DA4.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 12 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。