お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
NXP® has developed the MIFARE® MF1ICS50 to be used in a contactless smart card according to ISO/IEC 14443 Type A.
The MIFARE MF1ICS50 IC is used in applications like public transport ticketing where major cities have adopted MIFARE as their e-ticketing solution of choice.
1.1 Key applications
1.2 Anticollision
An intelligent anticollision function allows to operate more than one card in the field simultaneously. The anticollision algorithm selects each card individually and ensures that the execution of a transaction with a selected card is performed correctly without data corruption resulting from other cards in the field.
1.3 Simple integration and user convenience
The MF1ICS50 is designed for simple integration and user convenience. Which could allow complete ticketing transactions to be handled in less than 100 ms. Thus, the MF1ICS50 card user is not forced to stop at the reader leading to a high throughput at gates and reduced boarding times onto busses. The MIFARE card may also remain in the wallet during the transaction, even if there are coins in it.
1.4 Security
1.5 Delivery options
部品番号: MF1MOB6S50.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 10 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。