お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
NXP Semiconductors has developed the MIFARE MF1S703x to be used in a contactless smart card according to ISO/IEC 14443 Type A.
The MIFARE MF1S703x IC is used in applications like public transport ticketing and can also be used for various other applications.
1.1 Anti-collision
An intelligent anti-collision function allows to operate more than one card in the field simultaneously. The anti-collision algorithm selects each card individually and ensures that the execution of a transaction with a selected card is performed correctly without interference from another card in the field.
1.2 Simple integration and user convenience
The MF1S703x is designed for simple integration and user convenience which allows complete ticketing transactions to be handled in less than 100 ms.
1.3 Security
1.4 Delivery options
部品番号: MF1S7035DUB.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 9 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。