お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Archived content is no longer updated and is made available for historical reference only.
The NXP® Modular Evaluation System (MMEVS) is Our economical, two-board emulator for the 68HC08 and 68HC908 Family of microcontrollers. The MMEVS consists of a Platform Board and an Emulator Module (EM) which adapts emulator functionality to any of a variety of 68HC08 or 68HC908 microcontrollers. The MMEVS consists of a platform board and an emulator module (EM). Connected to your target system, the emulator replicates the actual target system MCU. An Integrated Development Environment (IDE) allows for quick edits and changes to assembly code, which makes a design, debug and real-time evaluation of the target system as efficient as possible. Use this economical system to perform traditional debugging activities such as executing code in run or step mode, setting breakpoints, monitoring or modifying CPU registers, memory and application variables, and creating log or script files to record test results or create test suites.