お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The SW5000 Network Content Processor (NCP) is a high-performance processor optimized for Layer 4 protocol termination and Layer 5 to 7 content processing. The SW5000 performs hardware-based functions that accelerate packet and content processing. The SW5000 enables OEMs to build flexible and scalable network systems that run advanced line rate IP applications. It enables OEMs to develop single-application or multi-application products, such as a security gateway with combined firewall, VPN, and intrusion detection features.
The SW5000 combines the performance of hardware with the flexibility of software. Processing-intensive functions are embedded in specialized silicon to maximize performance. Protocol state machine implementation and error handling reside under firmware control. This combined approach gives the SW5000 unparalleled scalability and flexibility. With 5 Gbps (full duplex) throughput, the SW5000 facilitates a wide range of system designs and performance options. The architecture provides a layered approach that takes advantage of industry-standard processors, coprocessors, and memory.
Unlike network processors, which examine data "packet-by-packet", the SW5000 performs stream-based content processing. By converting packet-based traffic into contiguous streams of data and processing the resulting streams, the SW5000 maximizes content processing efficiency.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。