お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The SAF784x is a single-chip solution CD audio decoder with on-chip MP3 and WMA decoding, digital servo, audio DAC, sample-rate converter, preamplifier, laser driver and integrated Arm7TDMI-S microprocessor. The device contains all of the required ROM and RAM, including an internal re-programmable Flash ROM, and is targeted at low-cost compressed audio CD applications. The design is a one-chip CD audio decoder IC, with additions to allow low-cost system implementation of MP3 and WMA decoding.
クイック・リファレンス ドキュメンテーションの種類.
4 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。