お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MC33794 is intended for applications where non-contact sensing of objects is desired. It contains circuitry necessary to generate a low level electric field and measure the field loading caused by objects moved into the field. The MC33794 is intended for use in detecting objects in an electric field associated with an electrode. The IC generates a low frequency sine wave. The frequency is adjustable by using an external resistor and is optimized for 125 kHz. The sine wave has very low harmonic content to avoid the generation of harmonic interference. The internal generator produces a nominal 5.0 V peak-to-peak output which is passed through an internal resistor of about 22kOhm. The MC33794 contains support circuits for an MCU to allow the construction of a 2 chip E-field system.
Please note rev 6.0 datasheet has LAMP_CTRL and LAMP_OUT pins reversed. This effects all previous revisions. Rev 7.0 will correct the error.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 6 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。