お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The NXP® MPXY8040A is an 8-pin tire pressure monitoring sensor which is comprised of a variable capacitance pressure sensor element, a temperature sensing element, and an interface circuit (with a wake-up feature) all on a single chip. It is housed in a Super Small Outline Package (SSOP), which includes a media protection filter. Specifically designed for the low power consumption requirements of tire pressure monitoring systems, it can combine with an NXP remote keyless entry (RKE) system to facilitate a low-cost highly integrated system.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。