お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Device Status: Not in Production
The 34830 is a very high performance video buffer that can handle HDTV bandwidths up to 1080p resolution. The integrated input clamp works with all sync formats and all types of video signals. The 34830 includes an innovative capability to set the bandwidth to the optimum trade-off of performance versus power dissipation. It can be adjusted all the way from HD frequencies to SD frequencies while benefiting from the lower power dissipation with lower bandwidths.