設計・ファイル
1 設計・ファイル
-
プリント基板と回路図
Carrier and Expansion Boards
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The JN5174 device is an ultra-low-power, high-performance wireless microcontroller, optimized as a platform for ZigBee 3.0 applications in Smart Home and Smart Lighting networks. It features an Arm® Cortex®-M3 processor with debug and programmable clock speeds. The JN5174 device has 160 kB of embedded Flash memory as well as 32 kB of RAM and 4 kB of EEPROM. The embedded Flash can support "Over-The-Air" firmware updates. The device also includes a 2.4 GHz "IEEE802.15.4 compliant" transceiver and a comprehensive mix of on-chip analog and digital peripherals.
The radio transmit power is configurable up to +10 dBm output. The very-low receive operating current (down to 12.7 mA in normal operation and 0.6 µA in sleep mode) results in long battery life, allowing operation directly from a coin cell. Through its power-saving modes, the device is therefore ideal for battery-powered nodes. The on-chip peripherals include a fail-safe I2C-bus, SPI-bus ports (both leader and follower) and a 6-channel analog-to-digital converter, directly supporting a wide range of applications without the need for extra hardware.
For support documentation, please click here.
部品番号: JN5174.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 15 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。