Our PF series PMICs offers advanced levels of configurability and programmability in a system-level PMIC solution—enabling a single device to be easily configured to provide power to a wide range of processors and peripherals. One Time Programmable (OTP) memory is used to store the configuration without the need for external memory devices. The series includes devices with integration levels for specific end applications.