MC34937: Three Phase Field Effect Transistor Pre-driver

概要

特長

NXP MC34937 Internal Block Diagram

NXP MC34937 Internal Block Diagram

54SOICWEP_PROD

54SOICWEP_PROD

eBike & Industrial Motor Control with MC34937

eBike & Industrial Motor Control with MC34937 thumbnail

主要パラメータ

  • Load Current (TYP) (A) (IL)
    1
  • Number of Channels
    6
  • Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
    5500, 0
  • Load Supply Voltage (Min) (V)
    6
  • Load Supply Voltage (Max) (V)
    58
  • Interface and Input Control
    SPI, Parallel

ターゲット・アプリケーション

Complementary products for your application