お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Cosmic Software S12Z Development Tool package includes everything you need to develop, debug and program on-chip applications with Our S12Z family of microcontrollers. The package includes an integrated editor, project manager compiler, linker, utilities, integrated debugger simulator, Real-time BDM debugger and Flash programmer. It is part of a complete and uniform product line incorporating over 20 years of innovative design and development. Cosmic’s familiar and easy to use software interface is available for all NXP® microcontrollers to simplify the migration between targets.
Our alliance, NXP and Cosmic are happy to offer you a one year, node locked license for the Cosmic IDE for NXP’s S12Z family for only $1995.
セクションを選択: