USB ColdFire Multlink

画像にカーソルを合わせると拡大表示されます。

製品詳細

対応製品

プロセッサ&マイクロコントローラ

ColdFire® V2 Processors

ColdFire® V3 Processors

ColdFire® V4 Processors

Features

Microcontroller

  • Compatible with MCF52xx, MCF53xx, and MCF54xx families of MCUs

Connectivity

  • USB 2.0 interface from PC to Multilink allows for fast, easy programming and debugging, with the ease and compatibility of the USB interface. USB cable is included

Power Management

  • Target voltage: 1.8 V - 5.5 V
  • Draws power from the USB bus - no separate power supply required (draws less than 1 mA from the target)

Debug

  • Works with P&E's debugger and flash programmer, Our CodeWarrior, and development suites from many other third parties

Hardware Features

  • Fast, hassle-free USB 2.0 communications interface
  • Draws power directly from the USB port - no external power supply needed
  • Multivoltage support for targets ranging from 1.8 to 5.5 Volts
  • Compact size

Software Compatibility

  • P&E Power Architecture BDM In-Circuit Debugger
  • P&E Power Architecture BDM In-Circuit Programmer
  • CodeWarrior
  • Greenhills Multi
  • CodeSourcery GNU Tools
  • Mentor Graphics Edge

購入オプション

USBMLCF-Image

クリックして展開

  • USBMLCF

  • P&E USB BDM INTERFACE MCF52XX/53XX/54XX.

  • JP¥36,647
  • の数量に対して 1
代理店から購入する

ドキュメント

クイック・リファレンス ドキュメンテーションの種類.

2 ドキュメント

サポート

お困りのことは何ですか??