お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
NXP® fully supports Android™ Automotive OS for automotive infotainment through board support packages optimized for the i.MX application processors. Based on the Android Operating System, Android Automotive OS has been optimized and extended for use in automotive infotainment systems while providing familiar developer tools and SDKs for application development.
Our highly optimized BSPs, codecs and middleware shorten product development time to market by integrating key components such as hardware abstraction (Vehicle HAL), device connectivity (CarBluetoothService) and security (Trusty OS). Our BSPs are thoroughly tested and pass the Android Compatibility Test Suite (CTS).
The i.MX applications processor running Android Automotive OS is an excellent platform to build your IVI solution.
Release and Documentation | Build Sources | Supported Platforms/Binary Demo Files |
---|---|---|
Android Automotive 13.0.0_2.3.0 (Linux 6.1.36_2.1.0 BSP)
Documentation |
|
Release | Build Sources and Documentation | Supported Platforms/Demo Images | Incremental Releases |
---|---|---|---|
Android Automotive 13.0.0_2.1.0 (Linux 6.1.22_2.0.0 BSP) |
|
||
Android Automotive 13.0.0_1.3.0 (Linux 5.15.71_2.2.0 BSP) |
|
||
Android Automotive 13.0.0_1.1.0 (Linux 5.15.71_2.2.0 BSP) |
|
||
Android Automotive 12.1.0_1.1.0 (Linux 5.15.52 BSP) |
|
||
Android Automotive 12.0.0_2.1.0 (Linux 5.15.32 BSP) |
|
||
Android Automotive 12.0.0_1.1.0 (Linux 5.10.72 Kernel) | |||
Android Automotive 11.0.0_2.5.0 (Linux 5.10.72 Kernel) | |||
Android Automotive 11.0.0_2.3.0 (Linux 5.10.52 Kernel) | |||
Android Automotive 11.0.0_2.1.0 (Linux 5.10.35 Kernel) | |||
Android Automotive 11.0.0_1.1.0 (Linux 5.4.47 Kernel) | |||
Android Q10.0.0_2.4.0_AUTO (Linux 5.4 Kernel) | |||
Android Q10.0.0_2.2.0_AUTO (Linux 5.4 Kernel) | |||
Android Q10.0.0_1.1.0_AUTO (Linux 4.19 Kernel) | |||
Android P9.0.0_2.3.3_AUTO (Linux 4.14 Kernel) |
Android P9.0.0_2.3.5_AUTO-patch (Linux 4.14 Kernel) |
||
Android P9.0.0_2.1.1_AUTO (Linux 4.14.98 Kernel) | |||
Android O8.1.0_2.1.1_AUTO (Linux 4.14.98 Kernel) | |||
Android P9.0.0_2.1.0_AUTO (Linux 4.14.98 Kernel) | |||
Android O8.1.0_2.1.0_AUTO (Linux 4.14.98 Kernel) |
1-5 の 38 ダウンロード
注: より快適にご利用いただくために、ソフトウェアのダウンロードはデスクトップで行うことを推奨します。
セキュアファイルの読み込み中、しばらくお待ちください。
クイック・リファレンス ドキュメンテーションの種類.
10 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。