In response to the needs of design engineers tasked with pushing the performance envelope, packing in a lot of
connectivity options and providing robust security in mobile device designs, NXP® presents the
i.MX27 multimedia applications processor. Derived from the popular i.MX21 processor and based on the Arm926EJ-S™
core, the i.MX27 processor adds an h.264 D1 hardware codec for high-resolution video processing, an Ethernet 10/100
MAC, security, plug-and-play connectivity and more power management features. This rich feature set makes it an
excellent choice for video- and voiceover- IP (V2IP) cordless and mobile phones, intelligent remote controls,
point-of-sale terminals and many other wireless applications.
The i.MX27 is supported by a companion NXP power management IC (PMIC), MC13892.
Important i.MX27 Errata Update [English]