設計・ファイル
1 設計・ファイル
-
プリント基板と回路図
Keil LPC1768 Eval Board Schematic
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The Keil LPC1768 Evaluation Board allows you to quickly and easily evaluate the LPC176x family of microcontrollers. The microcontroller, board, and accompanying features make it a great starting point for your next Cortex-M3 project.
Populated with the LPC1768 to demonstrate LPC176x features, the LPC1768 board allows the evaluation of the high level integration and low power consumption of the LPC1768. The board requires an external debug probe, such as the LPC-Link2.
Order Number: OM11032
This board is discontinued. The Keil LPC1769 Evaluation board can be used as a replacement (OM11084), offering high level integration and low power consumption of the LPC1769.
セクションを選択:
セクションを選択: