QorIQ® P2040/P2041 Multicore Communications Processors with Data Path

概要

特長

特長

NXP QorIQ P4020 Communication Processor Block Diagram

NXP QorIQ P4020 Communication Processor Block Diagram

NXP Priority Support- helping you to get to market faster

NXP Priority Support- helping you to get to market faster thumbnail

QorIQ® P2040 and P2041 - Introduction

QorIQ<sup>&#174;</sup> P2040 and P2041 - Introduction thumbnail

ターゲット・アプリケーション

比較表

P2040 P2041
Cores 4 4
Core Frequency 667 to 1.2 GHz 1.2 to 1.5 GHz
L2 Cache - 128 KB/core
L3/Platform Cache 1 MB 1 MB
DDR3 1x 32/64-bit 1x 32/64-bit
GbE - 5x 1 Gigabit Ethernet 1x 10 Gigabit Ethernet
SERDES 10 Lanes 10 Lanes
Security Trust Trust

Complementary products for your application