お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The NXP JN517x-DK005 development kit is designed for use with the NXP JN517x range of ultra-low-power, high-performance wireless microcontrollers, which are suitable for ZigBee and other IEEE802.15.4-based networks in application areas such as Smart Lighting and Smart Home. The kit also provides the necessary components to implement contactless NFC commissioning, as well as the monitoring and control of wireless networks from devices on the Internet – the ‘Internet of Things’ (IoT).
This comprehensive kit includes carrier boards with NFC I²C tags, JN5179 modules, plug-in expansion boards, a PN7120 NFC controller board, USB dongles and a specially programmed Raspberry Pi board. Together with a JN517x Software Developer’s Kit (SDK), JN517x-DK005 provides everything that is required for wireless network development.
Special points to note are:
Using the demonstration applications available for the kit, designers can quickly produce demonstrators or proof-of-concept products. The same software can then be used for end products, using JN517x ICs or modules.
The JN517x-DK005 Development Kit is further detailed in the Product Leaflet and User Guide.
セクションを選択:
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
セクションを選択:
セキュアファイルの読み込み中、しばらくお待ちください。