お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Note: JN5189/88T is preferred for any new design. No new software releases planned
The NXP® Internet of Things (IoT) Gateway is an essential component for connecting everyday wireless-enabled devices to the wired internet so they can be controlled and monitored. The powerful Arm9-based host controller runs an OpenWRT Linux operating system, providing an easy-to-use platform for system development. The software is modular, allowing for easy customization, including changes to the application software. The wireless interface can participate in ZigBee or JenNet-IP networks. With the addition of a wireless USB dongle, the gateway can participate in a mix of both networks. Data encryption uses standard internet techniques on the wired interface, and 128-bit AES encryption for wireless communications.
For support documentation, please click here
セクションを選択: