デザイン・ファイル
1 設計・ファイル
-
プリント基板と回路図
LPCXpresso LPC1114 Schematic Rev A
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
LPCXpresso™ is a new, low-cost development platform available from NXP® supporting NXP's Arm-based microcontrollers. The platform is comprised of a simplified Eclipse-based IDE and low-cost target boards which include an attached JTAG debugger. LPCXpresso is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
Populated with the LPC1115 to demonstrate LPC111x features, the LPCXpresso LPC1115 combines the industry‘s lowest 32-bit active power consumption of the LPC1115 and the low price point of the LPCXpresso.
The LPCXpresso™ LPC1115 is discontinued and replaced by the OM13087