EVALUATION AND DEVELOPMENT BOARDS

Accelerate time to market with the extensive lineup of NXP® development kits for prototyping.

Development Tools

Analog Toolbox

Evaluation boards and reference designs supporting analog mixed-signal and power solutions.

Automotive Motor Control Development Solutions

Rapid prototyping and evaluation of motor control applications.

Freedom Development Boards

Small, low-power, cost-effective evaluation platforms for application prototyping.

LPCXpresso Boards

Designed for simple, rapid prototyping and evaluation of LPC Cortex-M Microcontrollers.

SABRE Development System

Market-focused development systems based on the i.MX family.

StarterTRAK Development Boards

Automotive feature-sets for Body and Security, Powertrain, and Safety and Chassis.

Tower® System Modular Development Board Platform

Modular, interchangeable and reusable development boards.

Ultra-Reliable MCUs Development Platform

Easy-to-use mass-storage device mode flash programmer, virtual serial port, classic programming and run-control capabilities.

Edge-ready Dev Boards for a Secure IoT

QorIQ FRDM-LS1012A Board

QorIQ® FRDM-LS1012A Board

Experience quicker development with an Arm® Cortex®-A53 core and Arduino shield expansion connector in our LS1012A series processor.

Evaluation Kit for the i.MX 8M

Evaluation Kit for the i.MX 8M

Our customizable i.MX 8M evaluation kit is ideal for creating products that work with edge-based inference engines for machine learning.

Audio and voice recognition made easy

View all
Creoir Far-Field Voice Solution

i.MX applications processors and Synaptics AudioSmart® voice DSP and designed by Creoir for professional applications.

Kit for Amazon AVS with Synaptics 2Mic and NXP PICO-PI-IMX 7D

Equipped with the AudioSmart™ 2-Mic and the PICO-PI-IMX7 boards, this kit helps expedite the development of Alexa compatible devices.

Sugr Far-Field Voice Solution

Features a mic array module and algorithm software with class voice processing performance.