We offer a vertically integrated and comprehensive Linux®-based OpenWRT application solutions kit (ASK) to customers inclined to build multi-segment network products based on the QorIQ LS1012A, LS1024A, and LS1043A communications processors. With over millions of copies deployed in the market, these field-hardened and feature-rich OpenWRT software packages will allow customers to significantly shorten their software design cycle and achieve quicker time to market in a reliable and efficient way without compromising on quality or features.

The turn-key software stack optimally leverages the packet accelerators within the QorIQ® LS1 processor family and delivers wire-speed performance with less than 5% load on the Arm® core. OEM/ODMs can benefit from the free CPU by adding more value-added services without the need of introducing redundant hardware, thereby reducing system costs. The Application Solutions Kits, coupled with our QorIQ LS1012A, LS1024A and LS1043A communications processors, offer a highly-optimized, feature-rich network stack and scalable platform that will help OEM/ODMs meet the demanding needs of next-generation consumer or enterprise networks reliably and efficiently targeting key markets such as internet of things, service provider and consumer networking applications.