お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
LPCXpresso™ is a new, low-cost development platform available from NXP® supporting NXP's Arm-based microcontrollers. The platform is comprised of a simplified Eclipse-based IDE and low-cost target boards which include an attached JTAG debugger. LPCXpresso™ is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
Populated with the LPC1227 to demonstrate LPC122x features, the LPCXpresso™ LPC1227 combines the industrial control capability of the LPC1227 and the low price point of the LPCXpresso™.
This board is discontinued and no longer available from NXP.