デザイン・ファイル
1 設計・ファイル
-
プリント基板と回路図
LINK2 LPC4322 LPCX4337 V3 - Schematic RevA3
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
Archived content is no longer updated and is made available for historical reference only.
The LPCXpresso family of boards provides a powerful and flexible development system for NXP®'s Cortex-M MCUs. The LPCXpresso4337 board has been developed by NXP to enable evaluation of and prototyping with the LPC4300 family of MCUs, and features the LPC4337 in its 100 PIN BGA package option.
LPCXpresso™ is a low-cost development platform available from NXP supporting NXP's Arm-based microcontrollers. The platform is comprised of a simplified Eclipse-based IDE and low-cost target boards which include an attached SWD debugger. LPCXpresso is an end-to-end solution enabling embedded engineers to develop their applications from initial evaluation to final production.
This board has been replaced by the LPCXpresso4367 (OM13088), which is software backwards compatible and offers more features. Note that LPC4337 devices are still in full production.
クイック・リファレンス ドキュメンテーションの種類.
1 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。