お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
To migrate from LPCOpen v2.xx to v3.xx see the porting guide.
To quickly get started with LPCopen v2.xx, check out the LPCOpen v2.xx quickstart guides. The quickstart guides provide basic example bring-up procedures for IAR Embedded Workbench, Keil uVision4 (MDK), and LPCXpresso toolchains.
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
History |
---|---|---|---|---|---|---|
LPCXpresso LPC54102 board |
v2.14.1 Release Date 12/22/2014 |
LPCXpresso v7.5.0 | Windows help package |
CMSIS-DAP (LPC-Link2) | Link2 Windows driver | History |
v2.14.1 Release Date 12/22/2014 |
IAR EWARM 7.30.3 Keil MDK-ARM v5.12 |
CMSIS-DAP |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
²Documentation packages consists of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
History |
---|---|---|---|---|---|---|
LPCXpresso LPC54102 board |
v2.14 Release Date 11/05/2014 |
LPCXpresso v7.5.0 | HTML help package |
CMSIS-DAP (LPC-Link2) | Link2 Windows driver |
History |
v2.14 Release Date 11/05/2014 |
IAR EWARM 7.30.1 Keil MDK-ARM v5.12 |
CMSIS-DAP |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
²Documentation packages consists of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
History |
---|---|---|---|---|---|---|
LPCXpresso LPC54102 board | v3.04.000 Release Date 11/17/2017 |
MCUXpresso v10.1.0 | Windows help file (chm) PDF Document API migration (ROM to LPCOpen) |
CMSIS-DAP (LPC-Link2) | Link2 Windows driver |
History |
v3.04.000 Release Date 11/16/2017 |
IAR EWARM 8.11.3 Keil MDK-Arm® V5.18 |
CMSIS-DAP |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
²Documentation packages consists of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.
4Some versions of the LPCXpresso LPC54102 Sensor Processing/Motion Solution Boards have the BMI055 inertial measurement unit (IMU) and others have the BMI160. The demonstration software is specific to each IMU. Please check the sensor shield board on your kit to determine which is installed and choose the appropriate software package.
1-5 の 10 ダウンロード
注: より快適にご利用いただくために、ソフトウェアのダウンロードはデスクトップで行うことを推奨します。
セキュアファイルの読み込み中、しばらくお待ちください。
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 9 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。