設計・ファイル
1 設計・ファイル
-
プリント基板と回路図
MPC866ADS Orcad Schematics
お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The MPC866ADS board is designed to aid hardware and software developers of the PowerQUICC® family to provide an evaluation platform for the MPC8xxfamily. The MPC866ADS supports the following 8xx product families:
The MPC866ADS board has 8MB of SDRAM DIMM (up to 64MB) and a 2MB ProgramFlash SIMM (up to 32MB). The on-board interfaces include BDM, Dual UART,100/10-Base-T Fast Ethernet, and 155 Mbps ATM UNI with optical interface.
Using the ADS on-board resources and Metrowerks CodeWarrior® debugger, developers are able to download and run code, set breakpoints, display memory and registers, and connect proprietary hardware via the expansion connectors. That code can then be incorporated into the desired system with the MPC8xx processor.
The kit contains the MPC866ADS board, AMC's WireTAP™ probe(CodeWarrior-dependent device), and evaluation copy of CodeWarrior (upgradeable to full version).
Who should order this product:Developers interested in the PowerQUICC family and Metrowerks' CodeWarrior software should order the MPC866ADS-KIT. If software other than CodeWarrior is desired, consider theMPC866ADS.
クイック・リファレンス ドキュメンテーションの種類.
2 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
セクションを選択: