ZigBee Generic Node Expansion Kit

JN5169XK010

Roll over image to zoom in

Product Details

Supported Devices

Wireless Connectivity

Zigbee

Features

  • Carrier Board (OM15043) to accommodate the expansion board and JN5169 module

Connectivity

  • Adaptor (OM15044) for connecting an NTAG® I²C antenna board (not included) to the Carrier Board
  • USB cable for connecting the node to a PC (e.g. for programming purposes)
  • JN5169 module (JN5169-001-T00) with integrated PCB antenna for 2.4 GHz operation

Expansion Ports

  • Generic Expansion Board (DR1199) featuring 4 switches, 4 LEDs, and a potentiometer

Buy Options

JN5169XK010-Image

Click to expand

  • $251.85 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Support

What do you need help with?