MM908E622: 8-Bit MCU with Vreg, H-B, EC Glass Driver, LIN Phy

개요

특징

MM908E622 BLOCK DIAGRAM

 MM908E622 BLOCK DIAGRAM

키 파라미터

  • Ambient Operating Temperature (Min to Max) (℃)
    -40 to 85
  • Supply voltage [min] (V)
    5
  • Supply voltage [max] (V)
    28
  • Load Supply Voltage (Min) (V)
    7.5
  • Load Supply Voltage (Max) (V)
    20