High-speed Multiplexers and Switches

Our high-speed muxes/switches support AC-coupled and non- AC-coupled interfaces in a range of formats (LVDS, DisplayPort, USB 3.0, SATA, SAS, PCIe). This portfolio covers bandwidth ranging from 1.5Gbps to over 10 Gbps, as well as standard or custom solutions for existing and emerging architectures. Each solution builds on expertise which comes from our active support for key standard-setting committees.