Our comprehensive product portfolio includes industry-leading HC/T and LVC families, our newest AUP family, as well as translator and bus switch functions. Our packages include ultra-compact DQFN, HVQFN, and MicroPak XSON. Our DDR register offering is the broadest in the industry.


제품 주문 설명
High speed differential 1-to-2 switch chip
11-bit DDR2 SDRAM MUX/bus switch with 12 Ω ON resistance
12-bit bus switch/multiplexer for DDR4-DDR3-DDR2 applications
14-bit bus switch/multiplexer for DDR2/DDR3/DDR4 applications