Flexis 32-Bit ColdFire. V1 Microcontrollers

Roll over image to zoom in

Block Diagram

ColdFire MCF51AC Microcontrollers Block Diagram

ColdFire MCF51AC Microcontrollers Block Diagram

Features

  • V1 ColdFire® core with background debug module
  • Up to 256 KB of flash memory
  • Up to 32 KB of static RAM (SRAM)
  • Up to two analog comparators (ACMP)
  • ADC with up to 24 channels
  • CAN
  • Cyclic redundancy check (CRC)
  • Inter-integrated circuit (IIC)
  • Keyboard interrupt (KBI)
  • Multipurpose clock generator (MCG)
  • Rapid general-purpose input/output (RGPIO)
  • Two serial communications interfaces (SCI)
  • Up to two serial peripheral interfaces (SPI)
  • Two flexible timer modules (FTM)
  • Timer pulse-width modulator (TPM)
  • The MCF51AC256 is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Part numbers include: MCF51AC128ACFUE, MCF51AC128ACLKE, MCF51AC128ACPUE, MCF51AC128AVFUE, MCF51AC128AVLKE, MCF51AC128AVPUE, MCF51AC128CCFGE, MCF51AC128CCFUE, MCF51AC128CCLKE, MCF51AC128CCPUE, MCF51AC128CVFUE, MCF51AC128CVLKE, MCF51AC256ACFUE, MCF51AC256ACLKE, MCF51AC256ACPUE, MCF51AC256AVFUE, MCF51AC256AVLKE, MCF51AC256AVPUE, MCF51AC256BCFGE, MCF51AC256BCFUE, MCF51AC256BCLKE, MCF51AC256BCPUE, MCF51AC256BVFUE, MCF51AC256BVLKE, MCF51AC256BVPUE.

Documentation

Quick reference to our documentation types.

1-5 of 18 documents

Show All

Hardware

1-5 of 7 hardware offerings

Show All

Software

1-5 of 13 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

3 trainings