MCF51EM256 32-Bit MCU for Smart Meter Applications

Product Details

Select a section:

Block Diagram

ColdFire MCF51EM Microcontroller Block Diagram

ColdFire MCF51EM Microcontroller Block Diagram

Features

  • 32-bit V1 ColdFire® CPU offering 47 MIPS at 50 MHz 3.3-volt single supply
  • Up to 256 KB flash (dual bank)
  • Up to 16 KB SRAM
  • Low-power operation mode
  • 4 x 16-bit segmentation and reassembly (SAR) ADC
  • 288 segment LCD driver
  • Up to 50 general purpose input/output (GPIO)
  • Integrated real-time clock (RTC)
  • Automatic meter reading (AMR) serial peripheral interface (SPI)
  • Background debug mode (BDM) for in-circuit debugging
  • The MCF51EM256 is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch

Part numbers include: MCF51EM128CLK, MCF51EM128CLL, MCF51EM256CLK, MCF51EM256CLL.

Documentation

Quick reference to our documentation types.

1-5 of 22 documents

Show All

Design Resources

Hardware

5 hardware offerings

Software

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

3 trainings