Kinetis® KW2x Tower System Modules

TWR-KW2x

Roll over image to zoom in

Supported Devices

Wireless Connectivity

Thread

Features

Connectivity

  • Can use PCB “F” antenna or bypass for external antenna via RF connector
  • USB port to interface with PC
  • Configurable I/O access

Debug

  • Open-SDA debugging

Components

  • LEDs and switches for demonstration, monitoring, and control

Support

  • BeeKit® tool with stacks and applications
  • An optional USB-KW24D512 packet sniffer/dongle for MKW24D512V can be used as a wireless network development, allowing monitoring of over-the-air traffic or can be used as reprogrammed development boards with application software as a network node.

Buy Options

TWR-KW24D512-Image

Click to expand

  • TWR-KW24D512

  • Tower System Development Board for Kinetis KW21D, KW22D and KW24D MCUs.

  • $171.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • TWR-KW21D256

  • Tower System Development Board for Kinetis K11, K12, K21 and K22 (50 MHz) MCUs.

  • $171.35 USD
  • For a quantity of 1
Buy From Distributor
  • USB-KW24D512

  • USB Dongle, Kinetis W MCU, KW24, 50 MHz, 512 KB Flash.

  • $103.50 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 52
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Resources

Design Files

2 design files

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.