The MCM63F737A and MCM63F819A are 4M–bit synchronous fast static RAMs designed to provide a burstable, high performance, secondary cache for the PowerPCTM and other high performance microprocessors. The MCM63F737A is organized as 128K words of 36 bits each and the MCM63F819A is organized as 256K words of 18 bits each. These devices integrate input registers, a 2–bit ad-dress counter, and high speed SRAM onto a single monolithic circuit for reduced parts count in cache data RAM applications. Synchronous design allows precise cycle control with the use of an external clock (K).
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.