MHVIC2115NR2 removed from active portfolio. Possible Replacement Part: MHVIC2114NR2 or MHV5IC2215NR2.
The MHVIC2115NR2 wideband integrated circuit is designed for base station applications. It uses Our High Voltage (26 to 28 Volts) LDMOS IC technology and integrates a multi-stage structure. Its wideband On-Chip matching design makes it usable from 1600 to 2600 MHz. The linearity performances cover W–CDMA modulation formats.