The MMA7330L is a low power, low profile capacitive micromachined accelerometer featuring signal conditioning, a 1-pole low pass filter, temperature compensation, self test, 0g-detect which detects linear freefall, and g-Select which allows for the selection between 2 sensitivities. Zero-g offset and sensitivity are factory set and require no external devices. The MMA7330L includes a sleep mode that makes it ideal for handheld battery powered products.
Quick reference to our documentation types.
1-5 of 27 documents
Please wait while your secure files are loading.