The MRFIC1819 is a single supply, RF power amplifier designed for the 1W DCS1800/PCS1900 handheld radio. The negative power supply and Gate-Drain priority switching are built in the chip using RF rectification, which avoids any spurious signal. The device is packaged in the TSSOP-16EP package, with exposed backside pad, which allows excellent electrical and thermal performance through a solderable contact.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.