Part removed from active portfolio. Possible Replacement Part: None.
Description
- 24 Vdc Supply, 40 to 860 MHz, CATV Forward Amplifier
- Replaced MHW8272A. There are no form, fit or function changes with this part replacement.
- RoHS Compliant
Applications
- CATV Systems Operating in the 40 to 860 MHz Frequency Range
- Input Stage Amplifier in Optical Nodes, Line Extenders and Trunk Distribution Amplifiers for CATV Systems
- Driver Amplifier in Linear General Purpose Applications
- Output Stage Amplifier on Applications Requiring Low Power Dissipation