This page contains information on a product that is not recommended for new designs.
Roll over image to zoom in
SG2008BD
Suggested Replacement(s): MC33883
The MC33253 is a full bridge driver including integrated charge
pump, two independent high and low side driver channels.
The high and low side drivers include a cross conduction suppression
circuit, which, if enabled, prevents the external power FETs from being
on at the same time.