This device is designed to be used as an encoder/decoder pair in remote control applications.
The MC145028 decoder treats all nine trinary digits as an address which
allows 19,683 codes. If binary data is encoded, 512 codes are possible. The VT output goes high on the MC145028 when two addresses are consecutively received (in one encoding sequence) which both match the local address.