-
OM7926
-
Evaluation board of the BGU7052.
Archived content is no longer updated and is made available for historical reference only.
The BGU7052 LNA evaluation board simplifies the evaluation of the BGU7052. The BGU7052 is internaly matched to 50 ohm and tuned for the 1900 MHz frequency range. The evaluation board enables testing of the device performance and requires no additional support circuitry. The board is fully assembled with the BGU7052, including all the external components. The evaluation board is supplied with two SMA connectors for input and output connection to RF test equipment.
Evaluation board of the BGU7052.