The MCF5206 integrated microprocessor combines a ColdFire® V2 processor core with peripheral functions such as a dynamic random accesss memory (DRAM) controller, timers, parallel and serial interfaces and system integration. Designed for embedded control applications, the ColdFire core delivers enhanced performance while maintaining low system costs. To speed program execution, the on-chip instruction cache and static random access memory (SRAM) provide single-cycle access to critical code and data. The MCF5206 greatly reduces the time required for system design and implementation by packaging common system functions on-chip and providing glueless interfaces to 8-, 16-, and 32-bit DRAM, SRAM, ROM and input output (I/O) devices.