Design Files
1 design file
-
Models
Core Model M68EM05X4
The MC68HC05X4 with on-board controller area network (CAN) module is designed around the industry standard M68HC05 CPU core with its familiar and efficient instruction set. The NXP® CAN module (MCAN) is complete with line interface circuitry, comprising output drivers, input comparators and a V DD /2 generator. The module can handle all the communication transactions flowing across a serial bus structure with minimal CPU intervention. Other features of the device include a 16-bit programmable timer, a 15-stage multi-purpose core timer and a computer operating properly (COP) watchdog timer. The MC68HC05X4 has two modes of operation, namely single chip and bootloader mode.
Quick reference to our documentation types.
1-5 of 53 documents
Please wait while your secure files are loading.
Select a section:
1 design file
Please wait while your secure files are loading.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.