The MCVVQ111A VirtuoVue Monochrome Video Display is designed to accept a standard monochrome video signal (525 or 625 lines), and convert it for display on the CyberDisplay320 LCD Display Panel. The MCVVQ111A provides all necessary power supply voltages to the display panel by means of a voltage regulator. The input video signal is converted to appropriate differential video signals required by the LCD display panel. A separate OSD input is provided. An on-board sync separator, PLL, and logic control section generate the appropriate horizontal and vertical timing signals for the LCD panel. Horizontal and vertical sync outputs are provided. The MCVVQ111A is designed to operate under two input voltages: one is from 2.7 to 5.5 volts ,and the other is 11 volts, A Sleep mode can be set to reduce power consumption.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.